IESNA:LM-63-2002
[TEST]P956009
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-750-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]70106
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
10367 11502.1 12504.5 13236.8 13378.7 12582.3 11653.2 11094.8 11016.9 11493
12435.8 13589.2 14857.1 16719.9 18317.3 19365.5 20537.2 21951.5 23613 25169.2
26491.9 27398.2 27192.2 26537.7 24610.8 20532.6 15374.3 10330.4 5913.5 3313.8
2215.3 1510.4 654.5 338.7 119 0 0
10367 11438 12463.3 13186.5 13351.2 12586.9 11657.7 11071.9 10975.8 11428.9
12335.1 13447.4 14683.2 16317.2 18093.1 19058.8 20235.1 21557.9 23242.2 24738.9
26052.5 27009.1 26844.4 26144.1 24473.5 20651.6 15786.2 10659.9 6018.8 3277.2
2219.9 1560.8 659.1 384.5 141.9 22.9 0
10367 11447.2 12426.7 13204.8 13470.2 12884.4 11946.1 11264.1 11076.4 11374
12156.6 13104.1 14339.9 15717.6 17488.9 18527.9 19530.3 20724.9 22285.6 23709.1
25109.7 25901.5 25869.5 24926.6 23732 20647.1 16312.6 11016.9 6517.7 3936.3
2709.6 1991 1313.6 837.6 517.2 201.4 0
10367 11337.3 12303.1 13081.2 13516 13241.4 12403.8 11639.4 11264.1 11383.1
11927.8 12760.8 13689.9 14724.4 16253.1 17598.7 18656 19782 21095.6 22624.3
23951.7 25114.2 25814.5 25764.2 25668.1 25869.5 24056.9 19736.2 12326 5849.5
3689.1 2851.5 2045.9 1322.8 649.9 160.2 0
10367 11259.5 12142.9 12953 13516 13708.3 13168.2 12440.4 11836.2 11625.7
11877.4 12467.9 13223.1 14106.5 14985.2 16349.2 17932.9 19026.8 20431.9 21887.4
23452.8 24775.5 25791.6 26574.3 26903.9 27498.9 28295.3 25924.4 19983.4 11168
4352.8 2013.9 1359.4 855.9 430.2 54.9 0
10367 11177.1 11941.5 12728.8 13374.1 13841 13932.5 13516 12994.2 12559.4
12467.9 12724.2 13296.3 13914.2 14733.5 15575.7 17022 18926.1 20253.4 21324.5
22715.9 24404.8 26180.7 27764.4 29316 31082.7 34236.3 37550.1 36634.7 31371.1
21960.7 10714.9 3409.9 1194.6 425.7 50.3 0
10367 11016.9 11671.5 12358 13012.5 13598.4 14124.8 14445.2 14481.8 14390.2
14326.2 14458.9 14774.7 15250.7 15877.8 16715.4 17772.7 19154.9 20894.2 22743.3
24560.4 26688.8 29233.6 31989 35138 37998.6 41417.7 47097.8 56348 59588.6
51349.9 33970.8 17612.5 8321.1 2897.3 343.3 0
10367 10994.1 11575.3 12179.5 12834 13406.2 14001.2 14527.5 14870.8 15063.1
15273.6 15607.7 16047.1 16605.5 17392.8 18358.5 19470.8 20857.6 22473.3 24381.9
26510.2 28766.7 31325.3 34350.7 37389.9 40465.7 43802.3 48374.8 56810.3 64096.9
59432.9 41632.8 22303.9 9744.5 2952.2 288.4 0
10367 10879.6 11364.8 11900.3 12426.7 13003.4 13584.7 14188.8 14811.3 15452.1
16047.1 16719.9 17580.4 18646.9 20125.3 21690.6 23407 25169.2 27132.7 29357.2
31563.3 33760.3 35998.5 38451.8 41106.4 43701.6 46338 49496.2 54205.9 58421.4
55894.9 45253.2 28382.3 11909.5 2522 228.9 0
10367 10678.2 11016.9 11369.4 11749.3 12152.1 12586.9 13067.5 13612.1 14266.7
15104.2 16079.2 17182.2 18651.5 20596.7 22812 25086.8 27558.4 30268 33101.2
35980.2 38616.5 41111 43463.6 45532.4 47523.5 49839.4 52407.2 55569.9 55519.6
49230.7 38016.9 21347.3 6266 942.9 132.7 0
10367 10472.3 10614.2 10760.6 10911.7 11103.9 11328.2 11575.3 11859.1 12248.2
12760.8 13355.8 14101.9 15182.1 16692.5 18555.3 20683.7 22899 25137.1 27251.7
29183.2 31091.9 32991.3 34822.2 36447 37893.4 39362.6 41014.9 42218.7 39531.9
32300.2 22299.4 8833.7 1812.5 498.9 164.8 0
10367 10376.2 10389.9 10431.1 10486 10531.8 10609.6 10687.4 10774.4 10902.5
11085.6 11277.8 11493 11882 12472.4 13163.6 14156.8 15356 16843.5 18440.9
20056.6 21654 23274.3 24789.3 26130.4 27325 28336.5 29338.9 29467 26231
20967.4 14490.9 5803.7 1158 297.5 91.5 0
10367 10252.6 10183.9 10083.2 9973.4 9859 9707.9 9561.4 9350.9 9085.4
8801.7 8398.9 8032.7 7794.7 7739.8 7854.2 8330.2 9177 10257.2 11364.8
12348.9 13131.5 13818.1 14422.3 14870.8 15090.5 14866.2 13841 11685.2 8408
5153.8 2695.9 1025.3 270 59.5 0 0
10367 10051.2 9671.3 9245.6 8765 8160.9 7506.4 6774 6032.5 5382.6
4856.2 4430.6 4096.5 3858.4 3693.7 3533.5 3409.9 3377.9 3524.3 3927.1
4403.1 4714.4 4732.7 4462.6 4014.1 3400.7 2760 2087.1 1460.1 887.9
521.8 306.7 164.8 54.9 13.7 0 0
10367 9804 9126.6 8339.4 7378.2 6385 5460.4 4737.2 4192.6 3730.3
3304.6 2911 2618.1 2480.8 2412.1 2320.6 2251.9 2187.8 2105.4 2032.2
1977.3 1885.7 1748.4 1565.3 1359.4 1148.8 952 801 672.8 549.2
411.9 265.5 123.6 32 9.2 0 0
10367 9515.7 8522.5 7332.4 6128.7 5057.6 4334.5 3803.5 3313.8 2906.4
2650.1 2499.1 2370.9 2256.5 2146.6 2041.4 1936.1 1807.9 1666 1542.5
1455.5 1368.5 1286.1 1171.7 1071 947.4 842.2 732.3 608.7 476
315.8 187.7 87 32 9.2 0 0
10367 9360.1 8078.5 6586.4 5231.6 4357.3 3762.3 3240.5 2879 2705
2563.1 2407.5 2251.9 2110 1981.9 1858.3 1711.8 1556.2 1405.2 1281.6
1180.9 1080.2 1016.1 956.6 878.8 787.3 686.6 576.7 444 315.8
224.3 132.7 59.5 13.7 0 0 0
10367 9135.8 7584.2 5904.4 4664 3927.1 3355 2993.4 2814.9 2673
2531.1 2352.6 2178.7 2009.3 1840 1670.6 1501.3 1345.7 1222.1 1126
1052.7 988.6 924.6 837.6 750.6 668.2 572.1 471.4 379.9 302.1
224.3 146.5 50.3 0 0 0 0
10367 8998.5 7236.3 5474.1 4389.4 3698.3 3185.6 2965.9 2833.2 2686.7
2531.1 2352.6 2160.4 1959 1762.2 1569.9 1400.6 1272.4 1180.9 1089.3
1006.9 920 846.8 773.5 700.3 613.3 517.2 421.1 347.9 274.6
196.8 119 27.5 0 0 0 0
10367 8874.9 6970.8 5231.6 4279.5 3602.1 3158.2 3002.5 2851.5 2700.5
2549.4 2375.5 2187.8 1986.4 1785 1606.5 1460.1 1318.2 1194.6 1080.2
984.1 878.8 796.4 718.6 631.6 521.8 416.5 347.9 283.8 210.5
141.9 68.7 13.7 0 0 0 0
10367 8879.5 6906.8 5167.5 4197.2 3542.6 3167.3 3039.2 2915.6 2764.5
2608.9 2444.1 2274.8 2087.1 1890.3 1702.7 1542.5 1396 1272.4 1153.4
1029.8 901.7 796.4 700.3 595 476 361.6 302.1 242.6 183.1
119 54.9 9.2 0 0 0 0
10367 8980.2 7002.9 5231.6 4247.5 3574.7 3181 3052.9 2933.9 2782.8
2631.8 2471.6 2297.7 2114.6 1922.4 1730.1 1556.2 1409.7 1309 1199.2
1048.1 920 805.6 704.9 585.9 471.4 361.6 302.1 238 178.5
119 54.9 13.7 0 0 0 0
